HUBBELL
WBP_IM2IA15BK_PRODIMAGE
WBP_IM2IA15BK_PRODIMAGE

Plates, INFINI Module, 2-Port, 1.5 Unit, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

IM2IA15BK

Plates, INFINI Module, 2-Port, 1.5 Unit, Black

2-Port Keystone Recessed Module

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM2IA15BK

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 2-port, Recessed Angle

Style

Angled

Type

Keystone Snap-Fit

UPC

662620838434

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25