HUBBELL
Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet
Image of SBTL2 Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet
Image of SBTL2 Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet
Image of SBTL2 Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet
Image of SBTL2 Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet
+2
Image of SBTL2 Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet

Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SBTL2

Temporary Power Products, Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet, Yellow

  • Individual GFCI modules
  • TYPE 3R metallic enclosure and heavy duty,abuse resistant legs
  • Standard stab termination circuit breakers with gasketed lift cover

Standard Product

General

Application

Heavy Duty Portable

Catalog Number

SBTL2

Color

Yellow

Environmental Conditions

Indoor and Outdoor

Item Type

Twist-Lock® Singles

Material

Thermoplastic

Material - Mounting Hardware

Non-Mounted, Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations

Series

Spider II

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations

Type

Locking Style 6-20A, 125V, 1-30A, 250V , 1-50A 125/250V Inlet and Outlet Yellow

UPC

783585369518

Dimensions

Display Size

Standard Sized Product

Weight

50.25 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pre-Wired

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

120/240 VAC

Voltage Rating Description

120/240 VAC

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#10 AWG Min #6 AWG Max

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Nema Rating

6) L5-20R, 1) L6-30R, 1) 50A Non-NEMA In/Out

Operational

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations