HUBBELL
Image of 1223PWW Hubbell- PRO Series, Toggle Switches, General Purpose AC, 3 Way, 20A 120/277VAC, Back and Side Wired, Pre-Wired with 8" #12 THHN
Image of 1223PWW Hubbell- PRO Series, Toggle Switches, General Purpose AC, 3 Way, 20A 120/277VAC, Back and Side Wired, Pre-Wired with 8" #12 THHN

Hubbell- PRO Series, Toggle Switches, General Purpose AC, 3 Way, 20A 120/277VAC, Back and Side Wired, Pre-Wired with 8" #12 THHN

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 1223PWW

Switches and Lighting Controls, Hubbell- PRO Series, Toggle Switches, General Purpose AC, Three Way, 20A 120/277VAC, Back and Side Wired, Pre-Wired with 8" #12 THHN, White

  • Steel, zinc plated bridge is corrosion resistant
  • Color Coded by Amperage makes inspection easy even when installed
  • Strip gauge for accurate wiring

Product details

General

Action

SPDT

Application

8" #12 AWG THHN

Catalog Number

1223PWW

Color

White

EU RoHS Indicator

No

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C,Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Heavy Duty

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Red

Style

Three Way

Type

Toggle

UPC

783585188270

Dimensions

Dimensions

4.18 in x 1.3 in x 1.83 in

Height

1.83 in

Length

4.18 in

Width

1.3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pre-Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

50