HUBBELL
Image of RMR303PE005 Linkosity, Inlet 3A, 3P, 5'
Image of RMR303PE005 Linkosity, Inlet 3A, 3P, 5'
play

Linkosity, Inlet 3A, 3P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMR303PE005

Linkosity, Inlet 3A, 3P, 5'

  • Linkosity
  • Inlet 3A
  • 3P
  • 5'

Product details

General

Application

Power and Control Integration

Catalog Number

RMR303PE005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585505152

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®