HUBBELL
Image of HBL61CM64 Straight Blade Devices, Male Inlets, Weatherproofed, Marine, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Gray, Single Pack
Image of HBL61CM64 Straight Blade Devices, Male Inlets, Weatherproofed, Marine, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Gray, Single Pack
play
Marine Electrical Products
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Straight Blade Devices, Male Inlets, Weatherproofed, Marine, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Gray, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM64

Straight Blade Devices, Male Inlets, Weatherproofed, Marine, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Gray, Single Pack.

  • Weatherproof flip lid
  • Weatherproof boot covers terminals
  • Multiple drive screws
  • Nickel plated brass blades

Product details

General

Application

  • Marine Wiring Devices

Catalog Number

HBL61CM64

Color

Yellow

Cord Range

0.230"-0.360" (5.8-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Insulation

Insulated Body

Item Type

Standard Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Nylon
  • Mounting Screw - Stainless steel
  • Power Contacts -  .040" (1.0) Brass
  • Terminal Screws - #8-32 Brass, Multiple Drive

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585808659

Dimensions

Dimensions

1.47 in x 1.32 in x 1.47 in

Display Size

Standard Sized Product

Height

1.47 in

Length

1.47 in

Weight

0.25 lb

Width

1.32 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E1706

Nema Rating

5-15P

Logistics

Carton Quantity

10

Pallet Quantity

550

Media

Videos

play
Marine Electrical Products
play
Insulgrip Twist-Lock and Straight Blade Devices