

Brand: Hubbell Premise Wiring
Catalog ID: HIPC6100
Standard Product
Catalog Number
HIPC6100
Connector Type
Hi-Impact Cat 6 Bulk Patch Cable
Item Type
F-Connector Coax RG59 Cable
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
UL
UPC
662620242927
Length
1200 in
Outside Diameter
0.28
Weight
3.15 lb
Conductor Stranding
Solid
Conductor Type
Copper
Number of Conductors
1
Industry Standard(s)
Temperature Rating
UL
Connector Type
Hi-Impact Cat 6 Bulk Patch Cable
Carton Quantity
2