Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSL215LA
Application
8" #12 AWG THHN
Catalog Number
CSL215LA
Color
Light Almond
EU RoHS Indicator
No
Item Type
Double Pole Pre-Wired Toggle Switch
Material
Nylon
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
General Purpose
Specifications
Style
Double Pole
Type
Toggle
UPC
783585187396
Dimensions
4.18 in x 1.34 in x 1.83 in
Height
1.83 in
Length
4.18 in
Width
1.34 in
Amperage Rating
15 A
Connectivity
Pre-Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
UL Listed
Carton Quantity
50