HUBBELL
Image of C6RPP Copper Solutions, Cable, NEXTSPEED, Cat6, 500MHz, Plenum Rated, Reelex, Purple
Image of C6RPP Copper Solutions, Cable, NEXTSPEED, Cat6, 500MHz, Plenum Rated, Reelex, Purple

Copper Solutions, Cable, NEXTSPEED, Cat6, 500MHz, Plenum Rated, Reelex, Purple

Brand: Hubbell Premise Wiring

Catalog ID: C6RPP

Cable, NEXTSPEED Category 6, Plenum/REELEX, Purple

  • Plenum/REELEX
  • Purple

Product details

General

Application

Plenum

Catalog Number

C6RPP

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620283197

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Purple

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads