HUBBELL
Image of HBL10CM22S Kellems Wire Managent, Cord Connector, Non-Metallic, .25-.37", 1/2", Gray
Discontinued

Kellems Wire Managent, Cord Connector, Non-Metallic, .25-.37", 1/2", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10CM22S

Kellems® Cord Connector, Non-Metallic, .25-.37", ½"

  • Strain relief and a Watertight seal

Product details

General

Application

Straight Male

Catalog Number

HBL10CM22S

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Diameter Range - .25 - .38 in. (6.4 - 9.5)
  • Hub Size - 1/2 in. NPT
  • Product Type - Cord Connectors

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

UPC

783585808017

Dimensions

Display Size

1/2" NPT

Conductor Related

Conductor Range

0.25-0.38 in (6.4-9.5 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10