HUBBELL
Image of RC101LA Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Light Almond
Image of RC101LA Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Light Almond
play
Tradeselect Devices
Image of RC101LA Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Light Almond
+2
Image of RC101LA Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Light Almond

Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RC101LA

Two Single-Pole Toggle Combination Device, Residential, 15A 120V AC, Self Grounding, Side Wired

Standard Product

Product details

General

Action

Snap Switch

Actuator

Toggle

Application

  • Residential

Catalog Number

RC101LA

Color

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Number Of Poles

2) Single Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

UPC

883778119064

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1800

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

7200

Media

Videos

play
Tradeselect Devices