

Brand: Bryant
Catalog ID: SPS300US
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
13,420 lbs
Catalog Number
SPS300US
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786371880
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Approx Breaking Strength
13,420 lbs