HUBBELL
Image of HMRBBK Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"
Image of HMRBBK Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"

Brand: Hubbell Premise Wiring

Catalog ID: HMRBBK

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"

Product details

General

Application

Office Furniture

Catalog Number

HMRBBK

Color

Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

TIA Furniture Opening

EU RoHS Indicator

Yes

Item Type

Furniture Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620846316

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25