HUBBELL
Image of HBL64CM55 Adapter, Marine Adapter, Molded "Y", 2) 50A 125V Locking Female 2-Pole 3-Wire Grounding to 50A 125/250V, Locking Male 3-Pole 4-Wire Grounding, Yellow
Image of HBL64CM55 Adapter, Marine Adapter, Molded "Y", 2) 50A 125V Locking Female 2-Pole 3-Wire Grounding to 50A 125/250V, Locking Male 3-Pole 4-Wire Grounding, Yellow
Image of HBL64CM55 Adapter, Marine Adapter, Molded "Y", 2) 50A 125V Locking Female 2-Pole 3-Wire Grounding to 50A 125/250V, Locking Male 3-Pole 4-Wire Grounding, Yellow

Adapter, Marine Adapter, Molded "Y", 2) 50A 125V Locking Female 2-Pole 3-Wire Grounding to 50A 125/250V, Locking Male 3-Pole 4-Wire Grounding, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL64CM55

Marine Adapter, Molded "Y", Two 50A Locking Female to 50A Locking Male

  • Molded "Y"
  • 2) 50A 125V Locking Female 2-Pole 3-Wire Grounding to 50A 125/250V
  • Locking Male 3-Pole 4-Wire Grounding

Product details

General

Application

"Y" Adapter

Catalog Number

HBL64CM55

Color

Yellow

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 50A 125/250V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability (Connectors)

Receptacle Type

Female- 50A 125V Twist-Lock®

Specifications

  • Adapter Style - Y Adapter
  • Female End Rating - 50A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125/250V, 3P4W Twist-Lock®
  • Poles and Wires - Female Side- 2P3W Grounding, Male Side 3P4W Grounding
  • Product Type - Adapters

UPC

783585808789

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125/250 VAC

Wattage

12500

Logistics

Carton Quantity

1