HUBBELL
Locking Devices, Pool Pump Kit, 20A 125V, 2-Pole 3-Wire Grounding, L5-20
Image of HBLPKL520 Locking Devices, Pool Pump Kit, 20A 125V, 2-Pole 3-Wire Grounding, L5-20

Locking Devices, Pool Pump Kit, 20A 125V, 2-Pole 3-Wire Grounding, L5-20

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPKL520

Locking Devices, Pool Pump Kit, 20A 125V, 2-Pole 3-Wire Grounding, L5-20

  • Complete kit for code compliant for pool pump connection
  • High-impact, polycarbonate while-in-use cover will not rust or corrode

Standard Product

General

Catalog Number

HBLPKL520

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Box - 2 gang metallic weatherproof box
  • Cover - Non metallic while in use cover
  • Receptacle - L5-20 Twist-Lock® Receptacle
  • Switch - 20 Amp single pole switch

Type

Pool Pump Kit

UPC

783585128467

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number of Gang(s)

2-Gang