Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2333SW
Application
Catalog Number
HBL2333SW
Color
Black, White
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Insulation
Insulated Body
Item Type
Receptacles
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585231228
Dimensions
2.57 in x 2.57 in x 4.40 in
Display Size
Standard
Height
4.4 in
Length
2.57 in
Weight
0.55 lb
Width
2.57 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
277 V
Voltage Rating Description
277 V
Cable Range
0.360 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L7-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10