Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL45985CL
Application
Extra Heavy Duty Industrial
Catalog Number
HBL45985CL
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
20A Variload® Flanged Inlet
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Flanged Inlet
UPC
783585238203
Dimensions
3.06 in x 3.06 in x 3.64 in
Display Size
Standard Sized Product
Height
3.64 in
Length
3.06 in
Weight
0.45 lb
Width
3.06 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase WYE 120/208 VAC
Voltage Rating Description
3 Phase WYE 120/208 VAC
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
Listed to UL 498
Standards - RoHS Compliance Status
CM
Carton Quantity
20