Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL460P5WR
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Catalog Number
HBL460P5WR
Color
Black
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Male Plug- Reversed
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
Non-Fused
Specifications
Style
Reverse Service
Type
Watertight Mating Plug
UPC
783585012735
Display Size
Standard Sized
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
3 Phase 600 VAC
Voltage Rating Description
3 Phase 600 VAC
Cord Type
All Portable
Number Of Wires
4-Wire
Wire Size
#8 AWG to #2 AWG
Industry Standard(s)
Nema Rating
Non-NEMA
Carton Quantity
10