HUBBELL
Image of MST075FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .75-.99"
Image of MST075FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .75-.99"

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .75-.99"

Brand: Bryant

Catalog ID: MST075FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .75-.99"

  • Heavy Duty
  • Overhead Flexible Eye
  • .75-.99"

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

14,400 lbs

Catalog Number

MST075FE

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2880

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282049

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Resources and downloads