Brand: Bryant
Catalog ID: 21254SA
Application
Quad-Plex
Catalog Number
21254SA
Color
Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Indicator(s) Type
LED Visual Status Indicator
Item Type
Surge Protection Receptacles
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
4
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Response Time
5
Series
Commercial
Style
Smooth Face
Type
Four Outlet Receptacle
UPC
781786190207
Dimensions
4.3 in x 4.30 in x 0.92 in
Display Size
Standard Sized Product
Height
0.92 in
Length
4.3 in
Weight
0.45 lb
Width
4.3 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Wires
3-Wire
Nema Rating
5-20R
Carton Quantity
10