HUBBELL
Image of SF3925 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass
Image of SF3925 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass

1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF3925

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Brass

  • One Piece Brass Cover and Carpet Flange Round Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mounting Hardware Included

Product details

General

Accessory Type

Floorbox Cover

Application

  • In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF3925

Color

Brass

Construction

Machined

Cover Shape

Round

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Round Cover Flange Combo

Material

Brass

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Screw Mount

Mounting Type

Screw Mount

Number Of Outlets

Duplex Flap

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series

Size

6.25 in Dia. x 0.25 in

Specifications

  • Cover Finish - Brass
  • Cover Opening - Duplex Flap
  • Cover Style - Round
  • Offering - 6.25" Diameter

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover Flange Combo

Type of Use

Carpet

UPC

783585006611

Dimensions

Display Size

6.25" Dia

Height

0.25 in

Width

6.25 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

840