Brand: Hubbell Wiring Device-Kellems
Catalog ID: PM3004PA005
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PM3004PA005
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585116914
Outside Diameter
0.75
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
Carton Quantity
10