Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR15KGYTR
Application
Trade-Select Devices
Catalog Number
RR15KGYTR
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778301728
Display Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Eight Push Wire Holes
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Nema Rating
5-15R
Carton Quantity
100