Brand: Bryant
Catalog ID: 23005
Application
Extra Heavy Duty Industrial
Catalog Number
23005
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
10A/20A Male Nylon Non-Grounding Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Non-Grounding
Type
Plugs
UPC
781786618879
Dimensions
1.62 in x 1.62 in x 3.56 in
Display Size
Standard Sized
Height
3.56 in
Length
1.62 in
Width
1.62 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Phase
Multi Phase
Voltage Rating
125 VAC/125 VDC/250 VDC/480 VDC
Voltage Rating Description
125 VAC/125 VDC/250 VDC/480 VDC
Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Carton Quantity
20