HUBBELL
Fiber LGX Cassette, OM1, MTRJ to MTP, Beige
Image of OCRJ62 Fiber LGX Cassette, OM1, MTRJ to MTP, Beige

Fiber LGX Cassette, OM1, MTRJ to MTP, Beige

Brand: Hubbell Premise Wiring

Catalog ID: OCRJ62

Fiber Accessory, Plug and Play Cassette, MT-RJ, Multi Mode 62.5.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

General

Application

Interconnect

Catalog Number

OCRJ62

Color

Beige

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Premise Wiring

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - MT-RJ
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - 62.5µM, OM1
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

MT-RJ

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620844886

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM1

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25