HUBBELL
Image of OCST50 Fiber LGX Cassette, OM2, ST Duplex to MTP, Black
Image of OCST50 Fiber LGX Cassette, OM2, ST Duplex to MTP, Black

Fiber LGX Cassette, OM2, ST Duplex to MTP, Black

Brand: Hubbell Premise Wiring

Catalog ID: OCST50

Fiber Accessory, Plug and Play Cassette, ST-Style, Multi Mode 50.

Product details

General

Application

Interconnect

Catalog Number

OCST50

Color

Black

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

ST Duplex to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Premise Wiring

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - ST-Style
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - 50µM, OM2
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

ST-Style

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620844848

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM2

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25

Resources and downloads