HUBBELL
WBP_C5ERRP_PRODIMAGE
WBP_C5ERRP_PRODIMAGE
Discontinued

Cable, Cat5E, Riser Rated, 300MHz, Relex, Purple

Brand:

Hubbell Premise Wiring

Catalog ID:

C5ERRP

Cable, SPEEDGAIN, Category 5e, Riser/REELEX, Purple.

  • Category 5e
  • Riser/REELEX
  • Purple.

UTP

Product details

General

Application

Riser

Catalog Number

C5ERRP

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620283166

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Purple

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads

Specifications