Brand: Bryant
Catalog ID: PA062
Application
General Cable Pulling
Approx Breaking Strength
2,800 lbs
Catalog Number
PA062
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
560
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Light Duty Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280465
Cable Diameter Range
0.62 in-0.74 in
Cable Size
.62-.74" (1.57-1.88)
Cable Specification
UL Listed Circuit Wire