Brand: Bryant
Catalog ID: BDS32U
Application
Single Eye
Approx Breaking Strength
450 lbs
Catalog Number
BDS32U
Construction
Woven
EU RoHS Indicator
No
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Bus Drop
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786240025
Cable Diameter Range
0.32 in-0.43 in
Cable Size
.32-.43" (.81-1.09)
Standards - RoHS Compliance Status
CM
Carton Quantity
20