Brand: Hubbell Wiring Device-Kellems
Catalog ID: TTBDS1BR
With 9' Power Cord
Application - For Use On
Table Top
Catalog Number
TTBDS1BR
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Table Top Box
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Connectivity Boxes
Specifications
Dimensions - 3.88" Diameter
Type
Boxes
UPC
783585129099
Display Size
1-Gang
Cable Entry
Knock Outs
Carton Quantity
5