HUBBELL
WBP_NSORAVC_PRODIMAGE
WBP_NSORAVC_PRODIMAGE
Discontinued

Frames, Netselect, Volume Control, Rotary

Brand:

Hubbell Premise Wiring

Catalog ID:

NSORAVC

Frames, Netselect, Volume Control, Rotary

Standard Product

Product details

General

Application

Analog Audio

Catalog Number

NSORAVC

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Rotary Volume Control

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Network Accessories - Audio Volume Controller, Slide
  • Order Quantity - Carton of 1
  • Product Type - Accessories
  • Unit Package - Single

Style

Audio

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Audio

UPC

883778502958

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

2

Resources and downloads