Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7310BG
Standard
Application
Heavy Duty Industrial
Catalog Number
HBL7310BG
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Receptacle
UPC
783585333649
Dimensions
3.61 in x 1.39 in x 1.28 in
Display Size
Standard Sized Product
Height
1.28 in
Length
3.61 in
Weight
0.25 lb
Width
1.39 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
Nema Rating
Non-NEMA
Carton Quantity
10