HUBBELL
Image of HBL7341 Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass
Image of HBL7341 Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7341

Industrial/Commercial Grade, General Purpose AC, Wallplate Screw, 6/32 Brass

  • Industrial/Commercial GradeGeneral Purpose AC
  • Wallplate Screw

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

HBL7341

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Wallplate Screw

Material

Brass

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

783585809311

Dimensions

Display Size

6/32 x 1/2"

Logistics

Carton Quantity

100