HUBBELL
Image of NP720 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.60" Opening, Brown
Image of NP720 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.60" Opening, Brown
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.60" Opening, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP720

1-Gang Wallplate, One 1.60" Opening

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
  • 1-Single 1.60" (40.6) Diameter Opening

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP720

Color

Brown

Construction

Molded

Cutout

1) 1.60" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Hole Diameter - 1.60 in. (40.6)
  • Mounting Screw - Steel
  • Plate Material - Nylon
  • Size - 1-Gang
  • Thickness - .06 in. (1.5).

Style

1-Single - 1.60 in. Hole

Type

Single

UPC

883778103599

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25