HUBBELL
WBP_30003DS_PRODIMAGE
WBP_30003DS_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Short Toggle

Brand:

Bryant

Catalog ID:

30003DS

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black, Short Toggle

  • Toggle
  • Motor Disconnects
  • Three Pole
  • 30A 600V AC
  • Back and Side Wired

Short Toggle

Product details

General

Catalog Number

30003DS

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Short Toggle

Style

Motor Controller/Disconnect

Type

Back & Side Wire

UPC

781786631540

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000

Logistics

Carton Quantity

10