HUBBELL
TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White
Image of RR374W TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White
Discontinued

TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR374W

TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White

  • Panel cutout .95 x .95 inch (24.1 x 24.1 mm)
  • Accommodate panel thickness of .031 to .062 inch (0.7 to 1.5 mm)

Standard

General

Application

Single Receptacle

Catalog Number

RR374W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Snap-In Receptacles

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Terminal Accommodation - #14 AWG 6 inch AWM/TEW FT1 105°C 600V on black and white leads, #14 AWG 6 inch AWM/TEW FT1 600V on green lead

Series

Lampholder Accessories

Type

Snap-In Receptacles

UPC

883778304231

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Operational

Performance

Mechanical - Terminal Accommodation - #14 AWG 6 inch AWM/TEW FT1 105°C 600V on black and white leads, #14 AWG 6 inch AWM/TEW FT1 600V on green lead

Logistics

Carton Quantity

10