HUBBELL
Image of RR430WIPCN TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black, With Plate

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black, With Plate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR430WIPCN

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black, With Plate

  • Single Panel Mount Receptacle
  • 30A 125/250V
  • 3-Pole 4-Wire Grounding

Comer With Plate

Product details

General

Application

Residential Grade

Catalog Number

RR430WIPCN

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Flanged Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778301858

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

7500

Conductor Related

Number Of Wires

4-Wire Grounding

Wire Size

#10 AWG

Certifications And Compliance

Nema Rating

14-30R

Logistics

Carton Quantity

10

Resources and downloads