HUBBELL
Image of YQ230 Adapter, 2-30A TO 1-50A 125/250V
Image of YQ230 Adapter, 2-30A TO 1-50A 125/250V
play
Marine Electrical Products

Adapter, 2-30A TO 1-50A 125/250V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: YQ230

Adapter, 2-30A TO 1-50A 125/250V

  • Sealing grommets keep moisture out
  • UV resistant high-impact housing
  • Cord clamps prevent strain on terminals

Product details

General

Application

  • Marine Grade

Catalog Number

YQ230

Color

Yellow

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Item Type

Y-Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug Together

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Adapter Style - Intelligent Y Type
  • Female End Rating - 50A, 125/250V, 3P4W Twist-Lock®
  • Male End Rating - 30A, 125V, 2P3W Twist-Lock®
  • Poles and Wires - Male Side- 2P, 3W Grounding, Female Side- 3P 4W Grounding
  • Product Type - Adapters

UPC

783585831305

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug Together

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

7500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#10 AWG

Certifications And Compliance

Nema Rating

2) L5-30P to 50A Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Resources and downloads

Media

Videos

play
Marine Electrical Products