HUBBELL
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Yellow Polycarbonate
Image of HBL74CM25WOA Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Yellow Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Yellow Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL74CM25WOA

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Yellow Polycarbonate

  • Meets the most stringent requirements of UL’s three listing categories for weatherproof plates
  • Yellow spring-loaded lift cover for single receptacles with face dia. 1.60" (40.6)
  • Yellow thermoplastic, for FS/FD box mounting, corrosion resistant

Weatherproof in Open Position with Device Mated

General

Application

Catalog Number

HBL74CM25WOA

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Polycarbonate

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For switches/receptacles with Face Diameter 1.36–1.58 in.

Type

Covers

UPC

783585809427

Dimensions

Dimensions

4.56 in x 1.09 in x 2.84 in

Display Size

1-Gang

Height

2.84 in

Length

4.56 in

Weight

0.3 lb

Width

1.09 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

910