HUBBELL
Image of RE4X REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured
Image of RE4X REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured
Image of RE4X REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured
Image of RE4X REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured
Image of RE4X REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE4X

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

  • REBOX® Commercial Cabinet
  • 42.2" H x 24.2" W x 10" D
  • Light Gray
  • Pre-Configured

5-Unit

Product details

General

Catalog Number

RE4X

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

OEM Brand Name

Hubbell Premise Wiring

UPC

662620824215

Dimensions

Cubic Capacity

11550 cu.in

Depth

10

Height

42 in

Thickness

0.0625

Width

27.5 in

Certifications And Compliance

Industry Standard(s)

UL Listed