Brand: Bryant
Catalog ID: SCD075
Application
General Cable Pulling
Approx Breaking Strength
2,600 lbs
Catalog Number
SCD075
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
520
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Slack Grip
Style
Closed Mesh, Double Weave
Type
Offset Eye
UPC
781786271500
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Cable Specification
UL Listed Circuit Wire