HUBBELL
PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 175A, 415 VAC, 2" Threads
Image of HBL5175C415T2 PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 175A, 415 VAC, 2" Threads
New

PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 175A, 415 VAC, 2" Threads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5175C415T2

Collection name: PowerGain™

Pin and Sleeve Connector, 175A, 415 VAC, 4 Pole 5 Wire, UL-Listed Connector, Double Set Screw Terminations, 2" Threads

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Highly conductive multi-contact spring
  • Oversized keying ground contact prevents mismating of unlike voltages and amperages
  • Integral mounting holes to secure connections in place
  • Integral NPS threads for use with cord connectors for flexible coduit fitting

High Power

Optimized connections for next-gen rack power

Enhance power capacity while reducing your footprint with small-form factor connectors that fit easily through brush openings in the cabinet, eliminating the limitations of bulky, repurposed industrial connectors.

Maximize power in
minimal space

With a capacity up to 200A and a flat profile, deliver more power with fewer devices and improve airflow in the cabinet.

True plug-and-play efficiency

Say goodbye to hardwiring with simplified setup and quick disconnections and reconnections during upgrades
and repairs.

Only UL-Listed connector
in its class

PowerGain connectors meet rigorous UL 1682 standards, ensuring durability and reliable performance.

Secure connections by design

UL-listed construction and high-performing copper alloy contacts ensure secure, uninterrupted operations.

Strain relief accepts flexible conduit or multi-conductor cable with additional Hubbell fitting
Circuit identification labels included with product
Nylon wiring chamber for high dielectric withstand
.25” mounting holes to secure to cable tray or bracket
PBT protective shroud for superior impact resistance
Hubbell patented contact design with engineered internal multi-lam spring