HUBBELL
Image of 50FWSS 50FWSS, 1/2" Flat Washer, Stainless Steel
Image of 50FWSS 50FWSS, 1/2" Flat Washer, Stainless Steel

50FWSS, 1/2" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50FWSS

1/2 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50FWSS

Material

STAINLESS STEEL

UPC

781810138021

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads