HUBBELL
Image of NSAV62M FPTV Enclosure, 2-Gang, White
Buy America(n) Qualified

FPTV Enclosure, 2-Gang, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSAV62M

FPTV Enclosure, 2-Gang, White

Hubbell netSELECT® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.

  • Trim Ring Covers Rough-In
  • Easily Mounts to Studs or Sheetrock
  • Sheet Metal Base With White Powder Coat Finish

Standard Product

General

Catalog Number

NSAV62M

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

Size

2-Gang

Type

Boxes

UPC

883778504495

Dimensions

Size

2-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

209