
Brand: GAI-Tronics
Catalog ID: 700-207
Catalog Number
700-207
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
572.7753 cu.in
Depth
8.73 in
Height
8.1 in
Weight
11.8 lb
Width
8.1 in
Input Voltage
24 VDC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm