HUBBELL
SKU-774-001
SKU-774-001

Enclosure

Brand:

GAI-Tronics

Catalog ID:

774-001

Enclosure, Portable Handset

Product details

General

Catalog Number

774-001

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

1304.4 cu.in

Depth

8

Height

15 in

Weight

20 lb

Width

10.87 in

Electrical Ratings

Input Voltage

120 VAC