HUBBELL
Image of 234 RED ALERT ® Tower - Model 234
Image of 234 RED ALERT ® Tower - Model 234
play
Buy America(n) Qualified

RED ALERT ® Tower - Model 234

Brand: GAI-Tronics

Catalog ID: 234

The Model 234 RED ALERT® Tower is part of a completely integrated emergency communications station. Designed for remote or high-risk areas, the tower provides security/safety two-way communications for college campuses, parking garages, sports arenas, transit platforms and shopping malls.

  • Architectural Bronze and Safety Blue Standard Colors are Pleasing in all Settings
  • UL 1598 Listed for Outdoor Installations
  • ADA Compliant
  • Durable Powder-coated Epoxy Finish to Withstand the Harshest Environments
  • Custom Colors and Graphics are Available
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II
  • International Building Code)

Product details

General

Catalog Number

234

Compatibility

GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.

Finish Type

Powder-Coated Epoxy

Material

Steel

Weather Rating

UL/cUL listed Outdoor Telephone Tower

Dimensions

Cubic Capacity

11400 cu.in

Depth

10

Height

114 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL/cUL

Media

Videos

play
Gai-Tronics Emergency Phones