HUBBELL
Image of  487 | Ex d & Ex e | Dome Head Stopping Plug

487 | Ex d & Ex e | Dome Head Stopping Plug

Brand: Hawke

The Hawke 487 dome headed stopping plug is a metallic fitting designed to blank unused openings on hazardous area enclosures. Dual Certified ATEX/IECEx (along with many more) for use in Flameproof (Exd), Increased Safety (Exe) and Dust (Ext) protection concepts. Also approved for use in Group I Mining Applications.

  • Metallic construction
  • Certified Exd/Exe/Ext
  • Metric mounting thread options
  • Integral Nitrile or Silicone O-Ring - Maintains IP66 & IP67

The 487 tamperproof stopping plug is manufactured in Brass, Nickel Plated Brass, Steel, Nickel Plated Steel and Stainless Steel. (Aluminium for Group II use only).

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22 and Mining Applications

Ingress Protection

IP66, IP67 to IEC/EN 60529

Material

Manufactured in Brass (Standard), Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

  • -60°C to +80°C (with Nitrile O-Ring)
  • -60°C to +160°C (with Silicone O-Ring)

Series

Fittings for Hazardous Areas

Certifications And Compliance

Certification

  • ABS: 17-LD1653734-PDA
  • ATEX: Baseefa 11ATEX0149X
  • BV: 43523/A1
  • CCC: 2020312313000329
  • cCSAus: 2700364
  • EAC: No EA3C RU C-GB.HA91.B.00265/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS11.0071X
  • Inmetro: IEx 15.0208X
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0058X

Hazardous Rating(s)

  • Ex II 2GD Ex db eb IIC Gb
  • Ex tb IIIC Db
  • Ex I M2 Ex db eb I Mb
  • Class 1 Zone 1 AEx db eb IIC Gb
  • Zone 21 AEx tb IIIC Db

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 1, 7, 31
  • CSA C22.2 No 0-10
  • IEC 60529

Operational

Operating Temperature

  • -60°C to +80°C (with Nitrile O-Ring)
  • -60°C to +160°C (with Silicone O-Ring)