HUBBELL
Image of 5121-2 1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Bronze
Image of 5121-2 1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Bronze
Image of 5121-2 1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Bronze

1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Bronze

Brand: Bell

Catalog ID: 5121-2

1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Bronze

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied with 125V, 15A switch - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switch unassembled to the cover
  • Multi-lingual instructions in each package

Product details

General

Application

Switch Cover

Catalog Number

5121-2

Color

Bronze

Construction

Metallic

Cover Type

Toggle

EU RoHS Indicator

Contact Manufacturer

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169512128

Dimensions

Actual Depth

0.859 in

Height

4.609 in

Weight

0.249 lb

Width

2.828 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

24

Packaging Type

Carded

Pallet Quantity

2160

Standard Package

24