HUBBELL
WBP_HBLCBISS_PRODIMAGE
WBP_HBLCBISS_PRODIMAGE
play
Marine Electrical Products

Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLCBISS

Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Stainless Steel

  • Replacement
  • Circuit Breaker Inlet Cover
  • Standard Size

Product details

General

Catalog Number

HBLCBISS

Color

Stainless

Environmental Conditions

Watertight

EU RoHS Indicator

Contact Manufacturer

Item Type

Circuit Breaker Inlet (Less Breaker)

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Material - Stainless Steel
  • Product Type - Inlet Housing

UPC

783585040660

Electrical Ratings

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Resources and downloads