HUBBELL
Image of HLS0606G NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Gray
Image of HLS0606G NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Gray
Image of HLS0606G NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Gray
Image of HLS0606G NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Gray
Image of HLS0606G NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Gray

NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLS0606G

NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Gray

Product details

General

Catalog Number

HLS0606G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

6 ft

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Rung Height - 1/2"
  • Rung Width - 1"
  • Stringer Height - 1.5"
  • Stringer Width - 3/8"

UPC

662620819433

Dimensions

Length

72 in

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

6 in

Certifications And Compliance

Nema Rating

Heavy Duty